??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCC M418-M314-M314-U3110-003/003
HELP_VARIABLE
Company
Balluff
Description
Splitter
Bill of material
BALLUFF BCC M418-M314-M314-U3110-003/003
VERF
Availability
Available
BC
Order code
BCC0LT6
TC
Artikelbezeichnung
BCC M418-M314-M314-U3110-003/003
PX
Product view
58146_00
TECH
Tech. Details
Tech. Detail
ICON
WEBINC
Product family
W
Gewicht
0.033 Kg
TRAFFIC
Customs number
DESCRIPT
Description
Connection 1 = M12x1-Male, straight, 8-pin, A-coded, Connection 2 = M8x1-Female, straight, 4-pin, A-coded, Connection 3 = M8x1-Female, straight, 4-pin, A-coded, Operating voltage Ub = 30 VDC / 30 VAC, Cable = PVC, Rated current (40 °C) = 2.0 A, IP rating = IP67/IP67/IP67, Approval/Conformity = CE, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.